IESNA:LM-63-2002
[TEST]P646692
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S560D940-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2069
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
1561.6 1730.7 1847.2 1811.3 1654.5 1398.4 1117.3 917.5 756.2 631.3
555.8 504.5 462.3 429.6 401.5 369.4 342.5 315.7 285.6 260.6
235.6 211.9 190.2 169.7 148.5 133.2 115.9 98 76.2 62.1
50.6 40.3 30.7 22.4 14.1 6.4 0
1561.6 1719.8 1848.5 1831.8 1653.2 1400.3 1148.6 931 768.3 655
566.6 507.7 468 432.8 402.1 373.9 346.4 318.2 292 263.8
236.9 215.1 192.1 172.2 151.7 133.8 117.8 99.9 76.2 62.7
51.2 41 31.4 22.4 14.1 5.8 0
1561.6 1716.6 1845.3 1835.7 1676.2 1475.8 1215.9 995.6 815.1 686.4
593.5 527.6 483.4 445.6 411.7 381 354.7 326.5 300.9 271.5
243.9 222.2 197.2 176.1 156.2 137.7 119.7 103.1 81.3 63.4
51.9 41.6 32 22.4 14.7 6.4 0
1561.6 1712.7 1842.7 1840.1 1694.8 1475.8 1230 1014.2 829.2 708.1
603.8 536.5 485.3 449.5 416.8 385.4 356.6 330.4 302.8 274.7
248.4 225.4 201 179.3 157.5 139.6 121 104.4 83.9 63.4
52.5 41.6 32 23 14.7 6.4 0
1561.6 1706.3 1831.8 1845.9 1744.7 1540.5 1313.2 1087.8 903.4 750.4
655 567.3 512.2 466.8 432.2 398.9 368.8 343.8 315.7 289.4
260 233.1 210 187.6 165.2 144.1 124.9 107.6 89 67.9
53.1 42.9 32.7 23.7 14.7 6.4 0
1561.6 1683.3 1803.6 1839.5 1780 1630.1 1433.6 1224.2 1033.4 882.9
742.7 648.6 569.8 512.2 470 429.6 397 366.2 338.7 309.9
283.6 257.4 231.1 206.2 181.8 157.5 136.4 115.2 94.8 77.5
56.3 44.2 33.9 23.7 15.4 7 0
1561.6 1657 1784.4 1832.5 1792.8 1687.8 1505.9 1324.1 1123.7 960.4
831.7 712.6 624.9 557 497.5 454.6 417.5 384.8 352.8 324.6
297.7 270.2 243.9 219 193.4 169.7 145.3 122.9 100.5 80.7
61.5 45.5 34.6 25 14.7 7 0
1561.6 1659.6 1772.9 1828 1811.3 1726.8 1586.6 1421.4 1228.7 1060.9
920.1 794.6 700.5 612.1 543.6 490.4 449.5 409.8 375.8 344.5
315.7 288.8 260 235 207.4 183.1 155.6 133.2 109.5 86.4
66.6 48 35.9 25 15.4 7 0
1561.6 1656.4 1748.6 1808.1 1828 1798.5 1725.5 1616 1483.5 1329.8
1193.5 1054.5 932.9 820.2 729.9 646.7 575 518 466.8 422.6
382.2 343.8 310.5 279.2 247.1 218.3 190.2 162 134.5 106.3
81.3 58.3 39.1 26.9 16 7 0
1561.6 1636.5 1711.4 1767.8 1799.8 1800.4 1769.1 1707.6 1623.7 1529.6
1411.8 1290.8 1173.6 1051.3 950.2 854.1 761.9 680 608.9 544.2
491.7 437.9 388.6 343.8 302.2 261.9 227.9 194 162 132.5
100.5 72.4 48.7 29.5 16.6 7.7 0
1561.6 1625.7 1699.9 1749.2 1779.3 1788.3 1766.5 1724.3 1653.2 1564.2
1472.6 1361.9 1246.6 1135.2 1023.8 922.6 831.7 748.5 669.7 603.8
533.3 479.6 425.1 372 327.2 282.4 242 206.8 171.6 140.9
108.2 78.8 51.9 31.4 17.9 7.7 0
1561.6 1595.6 1626.9 1652.5 1670.5 1677.5 1675 1657.7 1628.9 1589.2
1529 1464.3 1389.4 1301 1209.5 1119.8 1025.1 925.8 833 750.4
665.2 585.8 516.1 444.3 385.4 329.7 279.2 231.8 188.9 154.3
119.7 91.6 65.3 42.3 23 9 0
1561.6 1573.1 1565.5 1556.5 1539.9 1518.7 1494.4 1459.8 1424.6 1383
1333 1285 1224.8 1158.9 1092.9 1022.5 941.8 870.8 789.5 710.1
631.9 560.2 490.4 432.2 371.4 319.5 270.2 226.7 190.8 153.7
122.3 92.8 67.2 44.8 25.6 12.2 0
1561.6 1535.4 1487.4 1441.3 1384.9 1328.6 1270.9 1208.2 1153.1 1085.9
1025.1 964.2 906.6 852.8 793.9 741.4 690.2 642.8 592.9 547.4
497.5 456.5 409.8 365 323.3 283 242.7 205.5 171.6 142.1
111.4 87.7 62.1 42.3 24.3 10.2 0
1561.6 1511.7 1422 1342.6 1257.5 1169.1 1087.8 1009.1 937.4 866.3
806.7 746.6 693.4 642.2 594.8 553.2 514.1 479.6 443.1 411.1
379.7 349.6 315.7 287.5 256.7 227.9 198.5 171 146 119.1
98.6 75.6 54.4 33.9 19.8 8.3 0
1561.6 1502.7 1406.7 1313.8 1216.5 1133.3 1043 966.2 888.7 824
764.5 706.9 655 606.3 562.2 523.7 486.6 454 422.6 390.6
360.5 331.7 302.2 274.7 244.6 217.7 190.2 164.5 138.9 114
93.5 71.1 50.6 32 18.6 8.3 0
1561.6 1475.2 1358.7 1241.5 1132 1032.8 941.2 861.2 788.2 722.9
664 610.8 567.9 530.8 498.1 465.5 436.7 408.5 380.3 352.8
323.3 298.4 270.8 243.3 218.3 192.1 167.8 144.7 122.9 101.2
80.7 60.2 41.6 27.5 17.3 8.3 0
1561.6 1448.9 1296.6 1162.1 1036 938.6 841.3 760 692.8 631.3
583.9 546.8 514.8 485.3 456.5 426.4 398.9 371.4 344.5 317.6
289.4 263.8 240.1 215.8 191.4 168.4 146 125.5 106.3 88.4
68.5 50.6 36.5 26.3 16.6 8.3 0
1561.6 1427.2 1269.7 1126.9 993.7 895.1 800.3 722.2 652.4 598.7
562.2 530.1 499.4 468.7 440.5 413 386.7 358.6 331.7 304.1
280.4 254.8 228.6 206.8 182.5 160.1 137 118.5 100.5 84.5
63.4 48 35.9 26.3 16 8.3 0
1561.6 1416.3 1234.4 1100 968.7 858 765.8 691.5 625.5 582.6
546.2 516.1 487.9 459.1 430.3 403.4 373.9 347.7 319.5 295.2
270.2 245.2 220.9 197.2 173.5 151.1 131.3 115.2 96.7 80
58.9 46.1 35.2 25.6 16 8.3 0
1561.6 1415 1220.4 1057.7 920.1 813.8 721.6 648.6 602.5 564.1
534 500.7 471.2 443.1 414.3 386.7 359.2 330.4 304.8 283.6
256.1 233.1 206.8 181.8 158.8 141.5 126.8 110.1 92.2 71.1
55.7 44.2 33.9 25 16 8.3 0
1561.6 1395.2 1203.7 1032.8 900.2 794.6 696.6 629.4 588.4 553.8
523.1 491.1 461.6 433.5 404.7 375.2 347.7 325.3 299.6 276
250.3 224.7 196.6 171.6 154.3 138.3 123.6 107.6 87.1 65.3
53.8 43.5 33.3 24.3 16 8.3 0
1561.6 1390.7 1199.2 1025.1 897 781.8 689.6 628.7 583.9 550
519.9 489.2 460.4 430.3 401.5 373.3 347 323.3 298.4 274.7
249.7 219.6 192.7 170.3 153 137.7 123.6 106.3 85.2 64.7
53.8 43.5 33.3 24.3 16 7.7 0
1561.6 1384.3 1179.4 1016.8 871.4 758.1 672.9 617.2 575.6 543.6
510.3 480.8 453.3 421.9 396.3 366.9 343.8 317.6 292.6 269.6
242.7 213.2 185.7 167.1 151.1 135.7 121.7 102.4 79.4 64
52.5 42.3 32.7 24.3 15.4 7.7 0
1561.6 1381.7 1174.9 989.2 859.9 754.2 667.2 610.2 570.5 539.7
507.1 477.6 448.8 419.4 393.8 363 341.9 316.9 291.3 268.9
237.5 208.7 181.8 165.2 149.8 135.7 119.7 101.8 78.8 62.7
52.5 42.3 33.3 23.7 15.4 7.7 0
